PROGRESS LIGHTING
Image of P350116-071 Foster Collection 16" Two-Light Flush Mount
Image of P350116-071 Foster Collection 16" Two-Light Flush Mount
Image of P350116-071 Foster Collection 16" Two-Light Flush Mount
Image of P350116-071 Foster Collection 16" Two-Light Flush Mount
+5
Image of P350116-071 Foster Collection 16" Two-Light Flush Mount
Discontinued

Foster Collection 16" Two-Light Flush Mount

$220.66 USD
OR

Brand: Progress Lighting

Catalog ID: P350116-071

Collection name: Foster

Product details

General

Can be mounted up or down

No

Catalog Number

P350116-071

Category General

Close-To-Ceiling

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Gilded Iron

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Industrial
  • Vintage Electric

Type

Flush-Mount

UPC

785247233533

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 6 in

Height

6 in

Length

16 in

Weight

2.35 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93094651