PROGRESS LIGHTING
Image of P700008-000-30 Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"
Image of P700008-000-30 Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"
Image of P700008-000-30 Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"
Image of P700008-000-30 Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"
+12
Image of P700008-000-30 Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"

Hide-a-Lite LED Tape 12" LED Silicone 3000K Tape Light, field cuttable every 4"

$37.40 USD
OR

Brand: Progress Lighting

Catalog ID: P700008-000-30

Collection name: Hide-a-Lite LED Tape

LED Tape provides lighting to enhance aesthetics while also aiding in tasks around the home. Common applications for LED tape include undercabinet lighting in kitchens to add illumination to work surfaces, highlighting back splashes in kitchens and bathrooms, and adding toe kick lighting at the bases of cabinets. LED Tape light offers dramatic and functional light. This 12” tape is 3000K and can be cut every 4 inches.

  • Tape is fully enclosed in silicone
  • Color Temperature 3000K
  • 90 CRI, 50,000 hr life
  • Measures 12 in L x 3/8 in W x 1/8 in ht
  • 300 lumens per foot, consumes 4.2w per foot
  • Field cuttable at every 4" to end of run
  • Damp location listed
  • Undercabinet mount
  • 3M adhesive backing and mounting clips standard
  • Dimmable with a wide variety of incandescent and ELV dimmers
  • Meets California Title 24 JA8-2016
  • Works well with 24v transformer (P700020/P700021/P700023)

Product details

General

Can be mounted up or down

No

Catalog Number

P700008-000-30

Category General

Undercabinet

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

silicone

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

300 lm

LM-79 Lumens per Watt

71.42857143 Lum/Watt

Lumens

300 lm

Mount location

surface

Mounting for outlet box included

NA

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247222834

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

12 in x 0.375 in x 0.125 in

Height

0.125 in

Length

12 in

Weight

0.02 lb

Width

0.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

4.2 W

Lumens Per Watt

71.42857143

Voltage Rating

24 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50,000

Logistics

Carton Quantity

120

Pallet Quantity

3600

Resources

Instruction Sheet Number

93088288