PROGRESS LIGHTING
Image of P700010-000-27 Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"
Image of P700010-000-27 Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"
Image of P700010-000-27 Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"
Image of P700010-000-27 Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"
+6
Image of P700010-000-27 Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"
Discontinued

Hide-a-Lite LED Tape 20' LED Silicone Tape Reel 2700K, field cuttable every 4"

$700.92 USD
OR

Brand: Progress Lighting

Catalog ID: P700010-000-27

Collection name: Hide-a-Lite LED Tape

Product details

General

Can be mounted up or down

No

Catalog Number

P700010-000-27

Category General

Undercabinet

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

2700 K

Construction Material - Main

silicone

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

6586 lm

LM-79 Lumens per Watt

78.77990431 Lum/Watt

Lumens

6586 lm

Mount location

surface

Mounting for outlet box included

NA

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247230891

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

240 in x 0.375 in x 0.125 in

Height

0.125 in

Length

240 in

Weight

0.44 lb

Width

0.375 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

83.6 W

Lumens Per Watt

78.77990431

Voltage Rating

24 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

2016

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50,000

Logistics

Carton Quantity

20

Pallet Quantity

800

Resources

Instruction Sheet Number

93088288