Aperture
5 in
Can be mounted up or down
No
Catalog Number
P868-31
Category General
Recessed
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Recessed Trim
Indoor/Outdoor
Indoor
Lamp Included
No
Mount location
recessed
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Trim Type
Baffle
Type
5in Trim
UPC
785247234349
Warranty Length
1-year Limited Warranty
Dimensions
6.5 in x 6.5 in x 4.75 in
Height
4.75 in
Length
6.5 in
Weight
0.06 lb
Width
6.5 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Voltage Rating
120 V
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
18
Pallet Quantity
648
Instruction Sheet Number
93091581