PROGRESS LIGHTING
Gray one-light semi-flush mount with a metal shade.
Gray one-light semi-flush mount with a metal shade.
Image of P550070-082 Cedar Springs Collection Metallic Gray One-Light Farmhouse Semi-Flush Mount
Image of P550070-082 Cedar Springs Collection Metallic Gray One-Light Farmhouse Semi-Flush Mount
+3
Image of P550070-082 Cedar Springs Collection Metallic Gray One-Light Farmhouse Semi-Flush Mount

Cedar Springs Collection Metallic Gray One-Light Farmhouse Semi-Flush Mount

$150.26 USD
OR

Brand: Progress Lighting

Catalog ID: P550070-082

Collection name: Cedar Springs

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P550070-082

Category General

Outdoor

Color

Gray

Color Generic

Grey

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Outdoor Ceiling Mount

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247241606

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.25 in x 13.25 in x 9.5 in

Height

9.5 in

Length

13.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.94 lb

Width

13.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

Yes

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104811