PROGRESS LIGHTING
Antique bronze one-light medium wall lantern with clear seeded glass shade.
Antique bronze one-light medium wall lantern with clear seeded glass shade.
Image of P560167-020 Cardiff Collection One-Light Medium Wall Lantern with DURASHIELD
Image of P560167-020 Cardiff Collection One-Light Medium Wall Lantern with DURASHIELD
+7
Image of P560167-020 Cardiff Collection One-Light Medium Wall Lantern with DURASHIELD
Discontinued

Cardiff Collection One-Light Medium Wall Lantern with DURASHIELD

$245.85 USD
OR

Brand: Progress Lighting

Catalog ID: P560167-020

Collection name: Cardiff

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P560167-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Composite Polymer

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

UPC

785247239214

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

9 in x 10.3125 in x 16.5 in

Height

16.5 in

Height to Center

4.9375 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.85 lb

Width

10.3125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93113263