PROGRESS LIGHTING
PROG_P400226_009_hero_PRODIMAGE
PROG_P400226_009_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE
+14
PROG_P400226_009_straightwcanopy_PRODIMAGE

Chadwick Collection Four-Light Brushed Nickel Etched Opal Glass Modern Chandelier Light

$494.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400226-009

Collection name:

Chadwick

Stick with simple geometric forms and clean crisp lines with this modern wall bracket. Beautiful opal glass shades visually calm the sharp edges of the boxy frame in a masterful stroke of design excellence. The frame is coated in a classic brushed nickel finish that contrasts the light shades. The light fixture is just right for spaces in need of a subtle, feminine touch.

  • Beautiful opal glass shades visually calm the sharp edges of the boxy frame in a masterful stroke of design excellence.
  • The frame is coated in a classic brushed nickel finish that contrasts the light shades.
  • The light fixture is just right for spaces in need of a subtle, feminine touch.
  • Ideal for any dining room or kitchen.
  • Perfect for transitional, modern, and contemporary settings.
  • Measures 21-5/8-inch width by 12-7/8-inch height.
  • Uses four medium base bulbs that are sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400226-009

Category General

Chandeliers

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Chandelier

UPC

785247238439

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 12.875 in

Height

12.875 in

Length

21.625 in

Length - Installed

70 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

10.01 lb

Width

21.625 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

14

Resources

Instruction Sheet Number

93112911