PROGRESS LIGHTING
Four-light black chandellier with etched opal glass shades.
Four-light black chandellier with etched opal glass shades.
play
Progress Lighting - Chandelier Heights
Image of P400226-031 Chadwick Collection Four-Light Matte Black Etched Opal Glass Modern Chandelier Light
+12
Image of P400226-031 Chadwick Collection Four-Light Matte Black Etched Opal Glass Modern Chandelier Light

Chadwick Collection Four-Light Matte Black Etched Opal Glass Modern Chandelier Light

$494.34 USD
OR

Brand: Progress Lighting

Catalog ID: P400226-031

Collection name: Chadwick

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400226-031

Category General

Chandeliers

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Chandelier

UPC

785247238446

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.625 in x 21.625 in x 12.875 in

Height

12.875 in

Length

21.625 in

Length - Installed

70 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

10.01 lb

Width

21.625 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

14

Resources

Instruction Sheet Number

93112911

Media

Videos

play
Progress Lighting - Chandelier Heights