PROGRESS LIGHTING
Six-light satin brass foyer chandelier with golden cage and drum shades.
Six-light satin brass foyer chandelier with golden cage and drum shades.
play
Bonita
play
Progress Lighting - Chandelier Heights
+11
Image of P400227-012 Bonita Collection Six-Light Satin Brass White Linen Fabric Shade Luxe Chandelier Light

Bonita Collection Six-Light Satin Brass White Linen Fabric Shade Luxe Chandelier Light

$546.37 USD
OR

Brand: Progress Lighting

Catalog ID: P400227-012

Collection name: Bonita

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400227-012

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Chandelier

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247238545

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

30.5 in x 30.5 in x 24 in

Height

24 in

Length

30.5 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7.74 lb

Width

30.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93111096

Media

Videos

play
Bonita
play
Progress Lighting - Chandelier Heights