PROG_P300150_012-30_hero_PRODIMAGE
PROG_P300150_012-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300150_012-30_horizontal-or-vertical
+1
PROG_LED_CRI_ColorTemp_Info-Graphic

Blanco LED Collection 22" Satin Brass Etched White Glass Luxe Bath Vanity Light

$247.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300150-012-30

Collection name:

Blanco LED

Enjoy this bath fixture's classic forms with crisp, contemporary updates. A silky, satin brass finish coats a simple backplate that anchors the light fixture in place. An elegant etched white glass shade shaped in a thin cylinder stretches horizontally across the design for a clean, modern demeanor.

  • Ideal for a bathroom
  • Perfect for luxe and modern style settings
  • Golden satin brass finish
  • Elegant etched white glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (36 W), 1942 lumens, 3000 K, 90 CRI, dimmable
  • Measures 22.25-inch width by 4.75-inch height by 3.75-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable
No
Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Brass
Color Generic
Gold
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Satin Brass
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LED
Yes
Lifestyle
  • Luxe
  • Modern
Light Distribution
Up/Down
Light Source
LED
LM-79 Lumens
1942 lm
LM-79 Lumens per Watt
53 Lum/Watt
Mount location
Wall horizontal or vertical
Mounting for outlet box included
Backplate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247237968
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
22.25 in x 3.75 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
22.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.79 lb
Width
3.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
36 W
Lumens Per Watt
53 Lum/Watt
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
50

Resources

Instruction Sheet Number
93093047