PROG_P500210_009_heroT8_PRODIMAGE
PROG_P500210_009_heroT8_PRODIMAGE
play
Durrell
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Durrell_BN_GeneralLit

Durrell Collection Four-Light Brushed Nickel Medium Foyer

$543.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500210-009

Collection name:

Durrell

This versatile foyer light from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. An elongated, open-cage frame coated in a farmhouse-style brushed nickel finish adds visual height to the design. Inside the frame gathers light bases on gently curved arms ready to emit a friendly glow. At the light fixture’s center is a graceful wooden column coated in a cerused white finish.

  • An elongated, open-cage frame coated in a farmhouse-style brushed nickel finish adds visual height to the design.
  • Inside the frame gathers light bases on gently curved arms ready to emit a friendly glow.
  • A graceful wooden column at the light fixture’s center is coated in a cerused white finish.
  • Ideal for any foyer, dining room, or kitchen.
  • Perfect for rustic, farmhouse, and coastal settings.
  • Measures 18-inch width by 28-1/2-inch height.
  • Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Chain
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Chandelier
UPC
785247241934
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 28.5 in
Height
28.5 in
Length
18 in
Length - Installed
103.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93103931