PROGRESS LIGHTING
Latrobe Collection One-Light Matte Black Clear Glass Coastal Pendant Light
Black one-light pendant with clear glass shade.
Black one-light pendant with clear glass shade.
play
Latrobe
Image of P500229-031 Latrobe Collection One-Light Matte Black Clear Glass Coastal Pendant Light
+8
Image of P500229-031 Latrobe Collection One-Light Matte Black Clear Glass Coastal Pendant Light

Latrobe Collection One-Light Matte Black Clear Glass Coastal Pendant Light

$173.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500229-031

Collection name:

Latrobe

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500229-031

Category General

Pendants

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
  • Transitional
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Cord

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247241392

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 17 in

Height

17 in

Length

7 in

Length - Installed

139 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.5 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104181