PROGRESS LIGHTING
Brushed nickel three-light pendant with clear and clear seeded glass shades.
Brushed nickel three-light pendant with clear and clear seeded glass shades.
Image of P5322-09 Cinq Collection Three-Light Brushed Nickel Clear Glass Global Pendant Light
Image of P5322-09 Cinq Collection Three-Light Brushed Nickel Clear Glass Global Pendant Light
+3
Image of P5322-09 Cinq Collection Three-Light Brushed Nickel Clear Glass Global Pendant Light

Cinq Collection Three-Light Brushed Nickel Clear Glass Global Pendant Light

$476.08 USD
OR

Brand: Progress Lighting

Catalog ID: P5322-09

Collection name: Cinq

Inspired by modern geometric designs and contrasting elements, this bohemian-style pendant is an attention-grabber for all the right reasons. Geometric shapes form from the brushed nickel frame. Glass panels create a shade that holds an industrial light base inside.

  • Glass panels create a shade that holds an industrial light base inside.
  • Geometric shapes form from the brushed nickel frame.
  • Inspired by modern geometric designs and contrasting elements, this bohemian-style pendant is an attention-grabber for all the right reasons.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, farmhouse, and bohemian settings.
  • Measures 19-inch width by 25-7/8-inch height.
  • Uses three medium base bulbs that are sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P5322-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Pendant

UPC

785247236312

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

19 in x 19 in x 25.875 in

Height

25.875 in

Length

19 in

Length - Installed

92 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.25 lb

Width

19 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93071338