Adjustable
No
Can be mounted up or down
Yes
Catalog Number
P710080-031-30
Category General
Wall Sconces
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
Triac/Forward Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear Stone
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LED
Yes
Lifestyle
Light Distribution
Ambient
Light Source
LED
LM-79 Lumens
433 lm
LM-79 Lumens per Watt
46 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247237999
Warranty Length
5-year Limited Warranty
Dimensions
8 in x 3.25 in x 8.5 in
Height
8.5 in
Height to Center
4 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.97 lb
Width
3.25 in
Width Diameter Descriptor
Depth
Frequency Rating
60 Hz
Lamp Wattage
9.5 W
Lumens Per Watt
46 Lum/Watt
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
100
Instruction Sheet Number
93112871