Adjustable
Yes
Can be mounted up or down
No
Catalog Number
P710085-009
Category General
Wall Brackets
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Brushed Nickel
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Multi
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Switch Type
On/Off
Type
Adjustable Swing Armed
UPC
785247239832
Warranty Length
1-year Limited Warranty
Dimensions
8.25 in x 12.12 in x 9.625 in
Height
9.625 in
Height to Center
3.25 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.23 lb
Width
12.12 in
Width Diameter Descriptor
Depth
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
30
Instruction Sheet Number
93113195