PROGRESS LIGHTING
Hartwick Collection Satin Brass One-Light Wall Sconce
Satin brass one-llight wall sconce with an etched opal glass shade.
Satin brass one-llight wall sconce with an etched opal glass shade.
Image of P710087-012 Hartwick Collection Satin Brass One-Light Wall Sconce
Image of P710087-012 Hartwick Collection Satin Brass One-Light Wall Sconce
+10
Image of P710087-012 Hartwick Collection Satin Brass One-Light Wall Sconce

Hartwick Collection Satin Brass One-Light Wall Sconce

$98.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710087-012

Collection name:

Hartwick

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P710087-012

Category General

Wall Brackets

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Living Room
  • Sitting Room
  • Hall & Foyer
  • Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Armed Glass Shade

UPC

785247238712

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 4 in x 13.5 in

Height

13.5 in

Height to Center

9.125 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.49 lb

Width

4 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93111087