PROGRESS LIGHTING
Black one-light wall sconce with a summer linen shade.
Black one-light wall sconce with a summer linen shade.
play
Bonita
Image of P710018-031 Bonita Collection Black One-Light Wall Sconce
+19
Image of P710018-031 Bonita Collection Black One-Light Wall Sconce

Bonita Collection Black One-Light Wall Sconce

$66.33 USD
OR

Brand: Progress Lighting

Catalog ID: P710018-031

Collection name: Bonita

Inspired at its roots by an understated beauty and a breathtaking formal elegance, this wall sconce will make a stunning addition to any luxurious living space. A black arm flows down from an ornamental light base to a rectangular backplate. On top of the light base sits a summer linen shade.

  • Inspired at its roots by an understated beauty and a breathtaking formal elegance, this wall sconce will make a stunning addition to any luxurious living space.
  • A black arm flows down from an ornamental light base to a rectangular backplate.
  • On top of the light base sits a summer linen shade.
  • Ideal for any bedroom, living room, sitting room, hallway, or foyer.
  • Perfect for transitional, modern, farmhouse, contemporary, or luxury settings.
  • Measures 4-1/2-inch width by 17.13-inch height.
  • Uses one candelabra base bulb that is sold separately (40w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P710018-031

Category General

Wall Brackets

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Wall

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Living Room
  • Sitting Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

Phenolic

Type

Armed Candle Fabric Shade

UPC

785247238606

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.5 in x 6.875 in x 17.125 in

Height

17.125 in

Height to Center

13.625 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.91 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

126

Resources

Instruction Sheet Number

93077952

Media

Videos

play
Bonita