PROG_P350148_031_heroctc_PRODIMAGE
PROG_P350148_031_heroctc_PRODIMAGE
play
Bowman
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+3
PROG_P350148_031_herohangingwcanopy_PRODIMAGE

Bowman Collection Black Three-Light Semi-Flush Convertible

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350148-031

Collection name:

Bowman

Beautiful lighting will appeal to both your classic taste and your artistic spirit with this semi-flush convertible from the Bowman Collection. Wandering eyes will focus on the clear, chiseled glass shade that encircles elegant light sources gathering quietly at the light fixture's center. Handsome, black light bases with sophisticated curved arms originate from a decorative black knob that embellishes the outer bottom of the textured glass shade.

  • Beautiful lighting will appeal to both your classic taste and your artistic spirit with this semi-flush convertible.
  • Wandering eyes will focus on the clear, chiseled glass shade that encircles elegant light sources gathering quietly at the light fixture's center.
  • Handsome, black light bases with sophisticated curved arms originate from a decorative black knob that embellishes the outer bottom of the textured glass shade.
  • Ideal for any hallway, foyer, stairway, or kitchen.
  • Perfect for transitional, rustic, farmhouse, or coastal settings.
  • Measures 14-1/4-inch width by 13-3/8-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

Chain and ceiling mounts both included

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Clear Chiseled

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Down

Light Source

Incandescent

Mount location

Ceiling Chain/Semi-Flush

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Semi-Flush Convertible

UPC

785247237487

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 14.25 in x 13.375 in

Height

13.375 in

Length

14.25 in

Length - Installed

52.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.47 lb

Width

14.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93103114