Adjustable
No
Can be mounted up or down
No
Catalog Number
P350151-009
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Down
Light Source
Incandescent - Medium Base
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Flush-Mount
UPC
785247241910
Warranty Length
1-year Limited Warranty
Dimensions
13 in x 13 in x 6.5 in
Height
6.5 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.8 lb
Width
13 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
36
Instruction Sheet Number
93103935