PROGRESS LIGHTING
Golden three-light semi-flush convertible.
Golden three-light semi-flush convertible.
play
Rae
Image of P350158-109 Rae Collection Three-Light Semi-Flush Convertible
+4
Image of P350158-109 Rae Collection Three-Light Semi-Flush Convertible
Discontinued

Rae Collection Three-Light Semi-Flush Convertible

$423.28 USD
OR

Brand: Progress Lighting

Catalog ID: P350158-109

Collection name: Rae

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P350158-109

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

Chain and ceiling mounts both included

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Bronze

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

White Alabaster

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Mid-Century Modern
  • Modern

Light Distribution

Down

Light Source

Incandescent

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Stairways
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Porcelain

Type

Semi-Flush Convertible

UPC

785247240159

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 8.5 in

Height

8.5 in

Length

18 in

Length - Installed

73.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

4.59 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93104089

Media

Videos

play
Rae