PROGRESS LIGHTING
Brushed nickel-finished ceiling fan with opal shade.
Brushed nickel-finished ceiling fan with opal shade.
play
play
+12
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Trevina II Collection 44" Three-Blade Brushed Nickel Ceiling Fan

$357.17 USD
OR

Brand: Progress Lighting

Catalog ID: P2555-0930K

Collection name: Trevina II

This ceiling fan includes an LED light source covered by a white opal shade to help extend your day into the evening. You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead. The fixture is coated in a brushed nickel finish to complete the handsome design.

  • You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead.
  • This ceiling fan includes an LED light source covered by a white opal shade to help extend your day into the evening.
  • The fixture is coated in a brushed nickel finish to complete the handsome design.
  • Ideal for any bedroom or den.
  • Perfect for modern or traditional settings.
  • Measures 44-inch width by 15-5/8-inch height.
  • Uses one LED module 18w.
  • Full dimmable
  • includes wall control for both ceiling fan and light.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2555-0930K

Category General

Fans

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Wall Control

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Silver

Fan - Blade Pitch

12 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Distribution

Downlight

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

Wall Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Dimmer

Type

Standard

UPC

785247240371

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

44 in x 44 in x 15.625 in

Fan - Recommended room size

225 ft²

Height

15.625 in

Length

44 in

Note Weight of fixture exceeds NEC limits

No

Weight

14.77 lb

Width

44 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

122

EPACTenergy consumption watts

26

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93114636

Media

Videos

play
PROG_P2555-0930K-silver_video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
P2555-0930K-silver blade