PROG_P250022_143_herographite_PRODIMAGE
PROG_P250022_143_herographite_PRODIMAGE
play
play
+14
Discontinued
Clearance

Chapin Collection 56" Four-Blade Graphite Ceiling Fan

$232.00 USD
$506.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250022-143

Collection name:

Chapin

This ceiling fan effortlessly unites a spacious room, creating an atmosphere that's both relaxing and reviving. Four plywood blades attach to a dual mount canopy. The fixture features a graphite finish for a design destined to provide a truly relaxing experience.

  • Four plywood blades.
  • The fixture features a graphite finish for a design destined to provide a truly relaxing experience.
  • This ceiling fan effortlessly unites a spacious room, creating an atmosphere that's both relaxing and reviving.
  • Ideal for any living room, great room, or bedroom.
  • Light kit adaptable.
  • Measures 56-inch width by 15-7/8-inch height.
  • Light kit not included.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Grey Weathered Wood
Fan - Blade Pitch
14 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Modern Mountain
  • Transitional
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
Switch Type
Push button
Type
Standard
UPC
785247240739
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 15.875 in
Fan - Recommended room size
400 ft²
Height
15.875 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.5 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
87
EPACTenergy consumption watts
52
JA8
No
Restricted Country and Reason
Canada/Mexico
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93114644

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
PROG_P250022-143grey-weathered-wood_video
play
Ceiling Fan Installation
play
P250022-143grey-weathered-wood HT-1055
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS