PROGRESS LIGHTING
Architectural bronze-finished ceiling fan with a clear seeded glass shade.
Architectural bronze-finished ceiling fan with a clear seeded glass shade.
play
3D View
play
+11

Alfresco Collection 54" Indoor/Outdoor Five-Blade Architectural Bronze Ceiling Fan

$593.23 USD
OR

Brand: Progress Lighting

Catalog ID: P250034-129-WB

Collection name: Alfresco

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250034-129-WB

Category General

Fans

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

80 CRI

Color Temperature

2700 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Dark Bamboo

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Architectural Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Actual

ST19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Traditional

Light Distribution

Wide Angle

Mount location

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Switch Type

Push button

Type

Leaf Blade

UPC

785247240616

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 19.25 in

Fan - Recommended room size

400 ft²

Height

19.25 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

26.23 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

90

EPACTenergy consumption watts

44

JA8

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93114656

Media

Videos

play
PROG_P250034-129-WBdark-bamboo_video
play
P250034-129-WBdark-bamboo
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model