PROGRESS LIGHTING
Satin white-finished ceiling fan with opal shade.
Satin white-finished ceiling fan with opal shade.
play
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued

Albin Collection 54" Indoor/Outdoor Five-Blade White Ceiling Fan

$666.16 USD
OR

Brand: Progress Lighting

Catalog ID: P250036-028-30

Collection name: Albin

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250036-028-30

Category General

Fans

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Matte White

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Satin White

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • New Traditional

Light Distribution

Wide Angle

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247240586

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 15.61 in

Fan - Recommended room size

400 ft²

Height

15.61 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.94 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

95

EPACTenergy consumption watts

43

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114658

Media

Videos

play
P250036-028-30matte-white -028_1
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
PROG_P250036-028-30matte-white_video