PROG_P250038_030-30_heroclear-white_PRODIMAGE
PROG_P250038_030-30_heroclear-white_PRODIMAGE
play
play
+13
Discontinued
Clearance

Bixby Collection 60" Indoor/Outdoor Three-Blade White Ceiling Fan

$301.00 USD
$638.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250038-030-30

Collection name:

Bixby

You'll find the time to unwind under the eye-pleasing urban industrial design of this ceiling fan. Breathe easy after a warm summer day or a long day at work as three slightly curved Lucite blades circle the fan's center column. An LED light is covered by an opal glass shade ready to provide soothing illumination. The ceiling fan is coated in a metal flake finish.

  • An LED light is covered by an opal glass shade ready to provide soothing illumination.
  • Breathe easy after a warm summer day or a long day at work as three slightly curved Lucite blades circle the fan's center column.
  • You'll find the time to unwind under the eye-pleasing urban industrial design of this ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for any urban industrial setting.
  • Measures 60-inch width by 17-11/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Category General
Fans
Color
  • White
  • White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
White Metallic
Fan - Blade Pitch
18 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
White
Fixture Type
Ceiling Fan
Glass
Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
Light Distribution
Downlight
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
Type
  • Standard
  • Standard
UPC
785247240708
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 17.7 in
Fan - Recommended room size
401 ft²
Height
17.7 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.55 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
228
EPACTenergy consumption watts
20
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93114660

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
RH787T Remote Pairing
play
PROG_P250038-030-30clear-white_video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS