PROGRESS LIGHTING
Ceiling fan wifi remote control.
Ceiling fan wifi remote control.
play
Wifi remote Smart fan
play
Smart Fan
+3
Image of P2667-31 AirPro Collection Universal WiFi Remote Control
Discontinued

AirPro Collection Universal WiFi Remote Control

$137.39 USD
OR

Brand: Progress Lighting

Catalog ID: P2667-31

Collection name: AirPro Fan Control

This universal Wi-Fi remote control works on a variety of ceiling fans offered by Progress Lighting. The remote provides a simple solution to control the fan's speed and light. Easy to install and even easier to use, the remote also offers dimming capabilities to customize the lighting in any living space.

  • Compatible with several AC motor fans offered by Progress Lighting.
  • Compatible with the P2501 and P2599 fans when using the P2666 canopy. Will not work with the P2524 or P2525 Hugger fans.
  • Controls a fan's speed and light.
  • Easy installation.
  • Ideal for any space with a ceiling fan.
  • Perfect for customizing the light and airflow in your favorite living space.
  • Measures 1-3/4-inch width by 4-3/8-inch height.
  • Battery operated (batteries included).
  • Fully dimmable.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Battery Capacity

0.21 Ah

Battery Type

CR2032 3V Lithium-Metal

Catalog Number

P2667-31

Category General

Fans

Color

Black

Color Generic

Black

Connectivity Options

WiFi

Construction Material - Main

Plastic

Control

Handheld Remote with Wall Bracket

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Motor speed

Most AC motor with remote=3 speeds, Most DC motor with remote=6 speeds

Finish Name

Black

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

receiver fits in fan canopy, hand-held remote with wall cradle

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

Remote Control With Hand Held Transmitter

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

UPC

785247243761

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

1.75 in x 0.5 in x 4.375 in

Height

4.375 in

Length

1.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.532 lb

Width

0.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

50

Pallet Quantity

2000

Resources

Instruction Sheet Number

93100817

Media

Videos

play
Wifi remote Smart fan
play
Smart Fan