Adjustable
No
Can be mounted up or down
No
Catalog Number
P2668-09
Category General
Fans
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan Accessory
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
ceiling fan light kit
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Remote included
No
Room Type
Service Life
On Website=Yes
Socket Type
na
UPC
785247242955
Warranty Length
1-year Limited Warranty
Dimensions
8 in x 8 in x 1.6 in
Height
1.6 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5675 lb
Width
8 in
Width Diameter Descriptor
dia.
Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
4
Pallet Quantity
384
Instruction Sheet Number
93116722