PROG_P400252_031_hero_PRODIMAGE
PROG_P400252_031_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+2
PROG_Kellwynn_Matte_Black_GeneralLit

Kellwyn Collection Nine-Light Matte Black and Clear Glass Transitional Style Chandelier Light

$682.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400252-031

Collection name:

Kellwyn

Balance the best of modern and traditional with the Kellwyn Collection 9-Light Matte Black Clear Glass Transitional Chandelier Light. The classic frame with crisp, clean lines is coated in a beautiful matte black finish. Light sources glow from inside cylindrical glass shades that add a touch of luxury to the design.

  • Application: Balance the best of modern and traditional with the Kellwyn Collection 9-Light Matte Black Clear Glass Transitional Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Styles: Perfect for contemporary, traditional, and transitional style settings.
  • Finish: The classic frame with crisp, clean lines is coated in a beautiful matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from inside cylindrical glass shades that add a touch of luxury to the design.
  • Bulbs: For ideal illumination, use 9 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 28-inch diameter by 34-1/4-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Riley and Replay collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • New Traditional
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Hall & Foyer
  • Great Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Standard
UPC
785247244362
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 34.25 in
Height
34.25 in
Length
28 in
Length - Installed
109.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
28.8 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
6

Resources

Instruction Sheet Number
93124057

Resources and downloads