PROGRESS LIGHTING
Image of P500308-031 Lavelle Collection Four-Light Matte Black and Mocha finish Rattan Hanging Pendant Light

Lavelle Collection Four-Light Matte Black and Mocha finish Rattan Hanging Pendant Light

$388.41 USD
OR

Brand: Progress Lighting

Catalog ID: P500308-031

Collection name: Lavelle

Artistry and texture combine in the Lavelle Collection 4-Light Natural Rattan Global Pendant Hanging Light. A softly curved matte black frame complements the airy open weave of the earthy, mocha-colored rattan shade. Light sources glow from within the organic shade for a carefree aesthetic.

  • Application: Artistry and texture combine in Lavelle Collection 4-Light Natural Rattan Global Pendant Hanging Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway
  • Styles: Perfect for global and transitional style settings.
  • FinishL A softly curved matte black frame complements the airy open weave of the earthy, mocha-colored rattan shade.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from within the organic shade for a carefree aesthetic.
  • Bulbs: For ideal illumination, use 4 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 20-1/2-inch diameter by 13-3/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Kempsey and Caisson collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500308-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Transitional
  • Rustic

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Bedroom
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247244454

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20.5 in x 20.5 in x 13.375 in

Height

13.375 in

Length

20.5 in

Length - Installed

103 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8.3 lb

Width

20.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93124042