PROGRESS LIGHTING
Image of P500313-175 Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light
Image of P500313-175 Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light
Image of P500313-175 Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light
Image of P500313-175 Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light
+4
Image of P500313-175 Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light

Terrazzo Collection One-Light Distressed Brass and Sand Terrazzo Hanging Pendant Light

$194.26 USD
OR

Brand: Progress Lighting

Catalog ID: P500313-175

Collection name: Terrazzo

Express an artistic sensibility with the Terrazzo Collection 1-Light Distressed Brass/Sandstone Concrete Terrazzo Global Hanging Pendant Light. A polished sandstone concrete composite shade flecked with warm earthy hues offers a sophisticated contrast to its round distressed brass accent plate and stem suspension. The light fixture's concrete shade creates beautifully focused task lighting.

  • Application: Express an artistic sensibility with the Terrazzo Collection 1-Light Distressed Brass/Sandstone Concrete Terrazzo Global Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway.
  • Styles: Perfect for global, urban industrial, and transitional style settings.
  • Finish: A polished sandstone concrete composite shade flecked with warm earthy hues offers a sophisticated contrast to its round distressed brass accent plate and stem suspension.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light fixture creates beautifully focused task lighting.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (75w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-inch diameter by 9-3/8-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with the Hedgerow and Bonn collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500313-175

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Distressed Brass

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Glass

Sand Color Terrazzo

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Urban Industrial
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with Swivel

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung with Swivel

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247244485

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 9.375 in

Height

9.375 in

Length

10 in

Length - Installed

66.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

8.01 lb

Width

10 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93123478