PROGRESS LIGHTING
Image of P400228-031 Leyden Collection Nine-Light Matte Black Farmhouse Style Chandelier Light
Image of P400228-031 Leyden Collection Nine-Light Matte Black Farmhouse Style Chandelier Light
play
Progress Lighting - Chandelier Heights
Image of P400228-031 Leyden Collection Nine-Light Matte Black Farmhouse Style Chandelier Light
+10
Image of P400228-031 Leyden Collection Nine-Light Matte Black Farmhouse Style Chandelier Light

Leyden Collection Nine-Light Matte Black Farmhouse Style Chandelier Light

$329.56 USD
OR

Brand: Progress Lighting

Catalog ID: P400228-031

Collection name: Leyden

Product details

General

Can be mounted up or down

No

Catalog Number

P400228-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

9

Number of Lamps Total

9

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247244195

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 27 in

Height

27 in

Length

28 in

Length - Installed

102 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.39 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93123456

Media

Videos

play
Progress Lighting - Chandelier Heights