PROG_P400263_009-30_hero_PRODIMAGE
PROG_P400263_009-30_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+5
PROG_P400263_009-30_hero-w-canopy_PRODIMAGE

Kylo LED Collection Six-Light Brushed Nickel and Frosted Acrylic Modern Style Chandelier Light

$541.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400263-009-30

Collection name:

Kylo LED

Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light. Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design. Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.

  • Application: Manifest a futuristic effect with the Kylo LED Collection 6-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for modern, contemporary, and mid-century modern style settings.
  • Finish: Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
  • Bulbs: For ideal illumination, 6 integrated LEDs are included (23w). 3000K. 90CRI. 1471 delivered lumens. Dimmable.
  • Dimensions: Measures 40-inch diameter by 22-3/4-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of lighting fixtures.
  • Warranty: Our 5-Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
ELV
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Contemporary
  • Mid-Century Modern
Light Distribution
Up/Down
LM-79 Lumens
1505 lm
LM-79 Lumens per Watt
65 Lum/Watt
Mount location
Ceiling/Stem + Chain
Mounting for outlet box included
Backplate
Mounting Type
Ceiling Stem
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
Integrated
Sub Brand
Progress LED
Type
Standard
UPC
785247244065
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
40 in x 40 in x 22.75 in
Height
22.75 in
Length
40 in
Length - Installed
80 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
9 lb
Width
40 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
25 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
19

Resources

Instruction Sheet Number
93125590

Resources and downloads