PROG_P400048_141_hero_PRODIMAGE
PROG_P400048_141_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+3
PROG_Briarwood-Galvanized_GeneralLit

Briarwood Collection Five-Light Galvanized and Bleached Oak Farmhouse Style Linear Island Chandelier Light

$384.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400048-141

Collection name:

Briarwood

Create a cozy home with the Briarwood Collection 5-Light Bleached Oak Farmhouse Linear Island Chandelier. Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates. A faux-wood frame coated in a rustic bleached oak finish accented by a galvanized plate on top of the structure infuses the chandelier with charming country character.

  • Application: Ideal for any kitchen island or dining room table.
  • Style: Perfect for coastal or farmhouse style settings.
  • Finish: A faux-wood frame coated in a rustic bleached oak finish accented by a galvanized plate on top of the structure infuses the chandelier with charming country character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources exude a comforting country glow as they peek through the classic X-brace design reminiscent of country barn doors and rustic farmhouse gates.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 38-inch width by 9-inch height by 75-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Durrell and Hemsworth collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Galvanized
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Farmhouse
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain And Stem
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247247394
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
38 in x 10 in x 9 in
Height
9 in
Length
38 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
10.85 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93076410

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights