PROGRESS LIGHTING
Image of P500041-141 Briarwood Collection One-Light Galvanized and Bleached Oak Farmhouse Style Hanging Mini-Pendant Light
Image of P500041-141 Briarwood Collection One-Light Galvanized and Bleached Oak Farmhouse Style Hanging Mini-Pendant Light
play
3D View
Image of P500041-141 Briarwood Collection One-Light Galvanized and Bleached Oak Farmhouse Style Hanging Mini-Pendant Light
+13
Image of P500041-141 Briarwood Collection One-Light Galvanized and Bleached Oak Farmhouse Style Hanging Mini-Pendant Light

Briarwood Collection One-Light Galvanized and Bleached Oak Farmhouse Style Hanging Mini-Pendant Light

$142.23 USD
OR

Brand: Progress Lighting

Catalog ID: P500041-141

Collection name: Briarwood

Product details

General

Can be mounted up or down

No

Catalog Number

P500041-141

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Galvanized

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Galvanized Finish

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Pendant light

UPC

785247247417

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 10 in x 9 in

Height

9 in

Length

10 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.75 lb

Width

10 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93076407

Media

3D AR Model