PROGRESS LIGHTING
Image of P350039-031 Briarwood Collection Two-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light
Image of P350039-031 Briarwood Collection Two-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light
play
3D View
Image of P350039-031 Briarwood Collection Two-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light
+2
Image of P350039-031 Briarwood Collection Two-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light

Briarwood Collection Two-Light Textured and Cerused Black Farmhouse Style Flush Mount Ceiling Light

$109.78 USD
OR

Brand: Progress Lighting

Catalog ID: P350039-031

Collection name: Briarwood

Product details

General

Can be mounted up or down

No

Catalog Number

P350039-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Flush-Mount

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Flush

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Flush mount light

UPC

785247247349

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 6 in

Height

6 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.85 lb

Width

12 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93076410

Media

3D AR Model