PROGRESS LIGHTING
Image of P8758-31M 48-Inch 9-gauge Matte Black Accessory Chain
Image of P8758-31M 48-Inch 9-gauge Matte Black Accessory Chain
Image of P8758-31M 48-Inch 9-gauge Matte Black Accessory Chain
Image of P8758-31M 48-Inch 9-gauge Matte Black Accessory Chain

48-Inch 9-gauge Matte Black Accessory Chain

$24.42 USD
OR

Brand: Progress Lighting

Catalog ID: P8758-31M

Collection name: Accessory Chain

Product details

General

Catalog Number

P8758-31M

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

No

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Type

Standard

UPC

785247249534

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 48 in

Height

48 in

Length

0.5 in

Length - Installed

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.61 lb

Width

0.5 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

2160