PROGRESS LIGHTING
Image of P8755-30 48-inch 9-gauge Gloss White Square Profile Accessory Chain
Image of P8755-30 48-inch 9-gauge Gloss White Square Profile Accessory Chain
Image of P8755-30 48-inch 9-gauge Gloss White Square Profile Accessory Chain
Image of P8755-30 48-inch 9-gauge Gloss White Square Profile Accessory Chain

48-inch 9-gauge Gloss White Square Profile Accessory Chain

$48.40 USD
OR

Brand: Progress Lighting

Catalog ID: P8755-30

Collection name: Square Profile Chain

Product details

General

Catalog Number

P8755-30

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

Finish Name

Gloss White

Finish Type

Painted

Fixture Type

Accessory

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

No

Power Source Required?

No

Service Life

On Website=Yes

UPC

785247245321

Warranty Length

1-year Limited Warranty

Weight Load Rating

50 lb

Dimensions

Dimensions

1.125 in x 1.125 in x 48 in

Height

48 in

Length

1.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.23 lb

Width

1.125 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

20

Pallet Quantity

2520

Resources and downloads