PROGRESS LIGHTING
Image of P560269-031 Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern
Image of P560269-031 Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern
Image of P560269-031 Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern
Image of P560269-031 Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern
+3
Image of P560269-031 Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern

Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern

$362.01 USD
OR

Brand: Progress Lighting

Catalog ID: P560269-031

Collection name: Stature

Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Large Wall Lantern Light.An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clear lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing. A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.

  • Application: Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Large Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional, modern, and traditional style settings.
  • Finish: An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clean lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
  • Bulbs: For ideal illumination, use 2 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9-inch width by 21-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P560269-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Modern
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246168

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

9 in x 5.87 in x 21 in

Height

21 in

Height to Center

10.5 in

Length

9 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.54 lb

Width

5.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources

Instruction Sheet Number

93129713