PROGRESS LIGHTING
Image of P560262-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern
Image of P560262-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern
play
3D View
Image of P560262-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern
+20
Image of P560262-169 Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern

Wakeford Collection One-Light Antique Copper and Clear Water Glass Transitional Style Medium Outdoor Wall Lantern

$247.17 USD
OR

Brand: Progress Lighting

Catalog ID: P560262-169

Collection name: Wakeford

Integrate a nostalgic look with modern sophistication with the Wakeford Collection 1-Light Antique Copper Clear Water Transitional Outdoor Medium Wall Lantern Light. A cross-brace design with elements of crown molding trim all coated in an antique copper finish gives the lantern a nostalgic look. A light source glows through textured water glass panes for vintage aesthetic.

  • Application: Integrated a nostalgic look with modern sophistication with the Wakeford Collection 1-Light Antique Copper Clear Water Transitional Outdoor Medium Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional and traditional style settings.
  • Finish: A cross-brace design with elements of crown molding trim all coated in an antique copper finish gives the lantern a nostalgic look.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows through textured water glass panes for vintage aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-inch width by 21-1/2-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with the Barlowe collection from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P560262-169

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Copper

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Water

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246076

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10 in x 6.75 in x 21.5 in

Height

21.5 in

Height to Center

10.25 in

Length

10 in

Note Weight of fixture exceeds NEC limits

No

Weight

8.77 lb

Width

6.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93129516

Media

3D AR Model