PROG_P500333_009_hero_PRODIMAGE
PROG_P500333_009_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P500333_009_hero-w-canopy_PRODIMAGE
+1
PROG_PL_1595_10.28.20_JAN_2021_New_Collections_Merry_BN_GeneralLit

Merry Collection One-Light Brushed Nickel and Etched Glass Transitional Style Foyer Pendant Light

$211.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500333-009

Collection name:

Merry

Bring a modern vibe to any room with the Merry Collection 1-Light Brushed Nickel Etched Glass Transitional Foyer Pendant Light. The clean-lined frame, tubular arm, and round light base are coated in a silver brushed nickel finish. A light source glows from inside a crisp etched glass shade.

  • Application: Bring a modern vibe to any room with the Merry Collection 1-Light Brushed Nickel Etched Glass Transitional Foyer Pendant Light ideal for any foyer, dining room, stairway, or entryway.
  • Styles: Perfect for transitional and contemporary style settings.
  • Finish: The clean-lined frame, tubular arm, and round light base are coated in silver brushed nickel finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from inside a crisp etched glass shade.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15-inch diameter by 23-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Tobin, Etched Glass, and Dome Glass collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Kitchen
  • Stairways
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247245994
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15 in x 15 in x 23 in
Height
23 in
Length
15 in
Length - Installed
74 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.24 lb
Width
15 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
90 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93131640