PROGRESS LIGHTING
Image of P500333-031 Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light
Image of P500333-031 Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light
Image of P500333-031 Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light
Image of P500333-031 Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light
+1
Image of P500333-031 Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light

Merry Collection One-Light Matte Black and Etched Glass Transitional Style Foyer Pendant Light

$211.86 USD
OR

Brand: Progress Lighting

Catalog ID: P500333-031

Collection name: Merry

Bring a modern vibe to any room with the Merry Collection 1-Light Matte Black Etched Glass Transitional Foyer Pendant Light. The clean-lined frame and round light base are coated in a classic matte black finish. A light source glows from inside a crisp etched glass shade.

  • Application: Bring a modern vibe to any room with the Merry Collection 1-Light Matte Black Etched Glass Transitional Foyer Pendant Light ideal for any foyer, dining room, stairway, or entryway.
  • Styles: Perfect for transitional and contemporary style settings.
  • Finish: The clean-lined frame and round light base are coated in classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan
  • mount the light fixture facing up or down.
  • Glass/Shades: A light source glows from inside a crisp etched glass shade.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 15-inch diameter by 23-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Tobin, Etched Glass, and Dome Glass collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500333-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Kitchen
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247245987

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 23 in

Height

23 in

Length

15 in

Length - Installed

74 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.24 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

90 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93131640