PROGRESS LIGHTING
Image of P500317-175 Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light
Image of P500317-175 Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light
Image of P500317-175 Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light
Image of P500317-175 Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light
+4
Image of P500317-175 Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light

Hedgerow Collection One-Light Distressed Brass and Aged Oak Farmhouse Style Hanging Mini-Pendant Light

$182.49 USD
OR

Brand: Progress Lighting

Catalog ID: P500317-175

Collection name: Hedgerow

Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 1-Light Aged Oak Farmhouse Mini-Pendant Hanging Light. The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with beautiful distressed brass accents that elevates the typically farmhouse aesthetic. The light sources peek through the windowpane design for an overall lighter look and feel.

  • Application: Experience the perfect blend of farmhouse character and urban sophistication with the Hedgerow Collection 1-Light Aged Oak Farmhouse Mini-Pendant Hanging Light ideal for any kitchen island, breakfast nook, foyer, or bar.
  • Styles: Perfect for farmhouse and coastal style settings.
  • Finish: The softly textured, artistic faux wood frame showcasing a classic windowpane design is coated in an aged oak finish with beautiful distressed brass accents that elevates the typical farmhouse aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light sources peek through the windowpane design for an overall lighter look and feel.
  • Bulbs: For ideal illumination, use 1 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 10-3/8-inch width by 19-3/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Terrazzo, Rushton, and Lockhart collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500317-175

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Distressed Brass

Finish Type

Painted

Fire Resistance

No

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Rustic
  • Farmhouse
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Breakfast Nook
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247247608

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.375 in x 10.375 in x 19.375 in

Height

19.375 in

Length

10.375 in

Length - Installed

94.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.1 lb

Width

10.375 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93124014