PROGRESS LIGHTING
Image of P500415-168 Mariposa Collection Six-Light Antique Gold Hanging Pendant Light
Image of P500415-168 Mariposa Collection Six-Light Antique Gold Hanging Pendant Light
Image of P500415-168 Mariposa Collection Six-Light Antique Gold Hanging Pendant Light
Image of P500415-168 Mariposa Collection Six-Light Antique Gold Hanging Pendant Light
+3
Image of P500415-168 Mariposa Collection Six-Light Antique Gold Hanging Pendant Light

Mariposa Collection Six-Light Antique Gold Hanging Pendant Light

$517.88 USD
OR

Brand: Progress Lighting

Catalog ID: P500415-168

Collection name: Mariposa

Take a naturalistic approach to modern room design with the Mariposa Collection 6-Light Antique Gold Contemporary Hanging Pendant Light. Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious antique gold finish. The organic feel is balanced by the minimalist lines of its multi-directional light arrangement.

  • Application: Take a naturalistic approach to modern room design with the Mariposa Collection 6-Light Antique Gold Contemporary Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway
  • Style: Perfect for contemporary and transitional style settings
  • Finish: Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious antique gold finish
  • Materials: Constructed from steel to ensure a long product lifespan
  • Glass/Shades: The organic feel is balanced by the minimalist lines of its multi-directional light arrangement
  • Bulbs: For ideal illumination, use 6 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 28-inch diameter by 20-inch height
  • Certifications: cULus dry location listed
  • Pairs With: Pairs with a variety of lighting fixtures from Progress Lighting
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P500415-168

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Gold

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Contemporary
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Bedroom
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Chandelier

UPC

785247247066

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

28 in x 28 in x 20 in

Height

20 in

Length

28 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

7.9 lb

Width

28 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

21

Resources

Instruction Sheet Number

93130640