PROGRESS LIGHTING
Image of P550083-031 Pawley Collection One-Light Matte Black and Dark Gray Rattan Indoor/Outdoor Hanging Pendant Light

Pawley Collection One-Light Matte Black and Dark Gray Rattan Indoor/Outdoor Hanging Pendant Light

$294.25 USD
OR

Brand: Progress Lighting

Catalog ID: P550083-031

Collection name: Pawley

Unite global feel and coastal warmth with the Pawley Collection 1-Light Dark Gray Rattan Coastal Outdoor Hanging Pendant Light. The synthetic dark gray rattan frame has a graceful, lattice-like design that gives the fixture charm and depth. A light source diffuses from within the etched glass shade cradled inside the airy basketweave design offering an organic feel.

  • Application: Unite global feel and coastal warmth with the Pawley Collection 1-Light Dark Gray Rattan Coastal Outdoor Hanging Pendant Light ideal for any hallway, stairwell, entryway, kitchen, sitting room, covered patio, or porch.
  • Styles: Perfect for coastal, global, and transitional style settings.
  • Finish: The synthetic dark gray rattan frame has a graceful, lattice-like design that gives the fixture charm and depth.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source diffuses from within the etched glass shade cradled inside the airy basketweave design offering an organic feel.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 12-inch diameter by 16-inch height.
  • Certifications: cETLus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550083-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Glass

Etched

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Global
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain And Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246359

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 16 in

Height

16 in

Length

12 in

Length - Installed

82 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.35 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93124074