Can be mounted up or down
No
Catalog Number
P350199-009
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Brushed Nickel
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Down
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247246656
Warranty Length
1-year Limited Warranty
Dimensions
8.25 in x 8.25 in x 10 in
Height
10 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.8 lb
Width
8.25 in
Width Diameter Descriptor
dia.
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
60 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No
Carton Quantity
1
Pallet Quantity
60
Instruction Sheet Number
93129683