PROGRESS LIGHTING
Image of P350199-163 Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light
Image of P350199-163 Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light
play
3D View
Image of P350199-163 Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light
+12
Image of P350199-163 Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light

Hinton Collection One-Light Vintage Brass Vintage Style Ceiling Light

$119.57 USD
OR

Brand: Progress Lighting

Catalog ID: P350199-163

Collection name: Hinton

Product details

General

Can be mounted up or down

No

Catalog Number

P350199-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Vintage Brass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Farmhouse
  • Vintage Electric

Light Distribution

Down

Mount location

Ceiling

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246687

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 10 in

Height

10 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.8 lb

Width

8.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93129683

Media

3D AR Model