PROGRESS LIGHTING
Image of P800002-028-30 Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)
Image of P800002-028-30 Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)
Image of P800002-028-30 Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)
Image of P800002-028-30 Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)
+4
Image of P800002-028-30 Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)

Intrinsic Collection 6" Smooth LED Trim (P851-ICAT/P1851-ICAT/P1841-ICAT/P871-LED-001/P1871-LED-001)

$24.20 USD
OR

Brand: Progress Lighting

Catalog ID: P800002-028-30

Collection name: Intrinsic

Elevate any room's design with the Intrinsic Collection 1-Light Satin White Modern Recessed LED Downlight. The smooth trim ring is coated in a crisp satin white finish. The integrated LED emits general ambient lighting. The non-metallic construction is a dead front design that will not corrode.

  • Intrinsic Recessed LED 8w Downlight for 5/6 inch Housings with 759 lumens 3000K
  • Application: Elevate any room's design with the Intrinsic Collection 1-Light Satin White Modern Recessed LED Downlight ideal for any bathroom, bedroom, bonus room, bar, great room, kitchen, living room, work area, utility, or storeroom.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: The smooth trim ring is coated in a crisp satin white finish.
  • Materials: Constructed from polycarbonate to ensure a long product lifespan
  • non-metallic construction is a dead front design that will not corrode.
  • Glass/Shades: The integrated LED emits general ambient lighting.
  • Bulbs: For ideal illumination, 1 integrated LED is included (8w)
  • 90CRI
  • 759 delivered lumens
  • dimmable.
  • Dimensions: Measures 7-3/8-inch diameter by 2-3/16-inch height.
  • Certifications: cCSAus wet location listed, ENERGY STAR qualified, meets California Title 24 JA8-2016.
  • Pairs With: Use with P86, P186, P851-ICAT, P1851-ICAT, P1841-ICAT, P871-LED-001, and P1871-LED-001 Progress Lighting Housings.

Product details

General

Aperture

5.46 in

Can be mounted up or down

No

Catalog Number

P800002-028-30

Ceiling opening - Recessed

4.95 in

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

757 lm

LM-79 Lumens per Watt

97 Lum/Watt

Mount location

recessed housing

Mounting for outlet box included

N/A

Mounting Type

Ceiling In Recessed Housing

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Bar
  • Great Room
  • Kitchen
  • Living Room
  • Work Areas
  • Utility
  • Store Rooms

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Trim Type

Reflector

UPC

785247249282

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.4 in x 7.4 in x 2.36 in

Height

2.36 in

Length

7.4 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.22 lb

Width

7.4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.07 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

8 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

320

Resources

Instruction Sheet Number

93133972