PROGRESS LIGHTING
Image of P700025-028-CS Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light
Image of P700025-028-CS Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light
Image of P700025-028-CS Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light
Image of P700025-028-CS Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light
+3
Image of P700025-028-CS Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light

Hide-A-Lite Collection 12" LED 5-CCT Linear Undercabinet Light

$113.08 USD
OR

Brand: Progress Lighting

Catalog ID: P700025-028-CS

Collection name: Hide-a-lite

Combine elegant design with energy-efficient LED light in the Hide-A-Lite Collection 1-Light 12-Inch Satin White Modern LED Linear Undercabinet Light. The fixture's frame is coated in a crisp satin white finish. An access plate and quick connect wire connectors make installation easy. The fixture is directly wired. Two armored cable fittings are included. The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent. An on-off switch on the front allows for easy task light illumination.

  • Application: Combine elegant design with energy-efficient LED light in the Hide-A-Lite Collection 1-Light 12-Inch Satin White Modern LED Linear Undercabinet Light ideal for any bar, closet, garage, kitchen, laundry room, pantry, self-storage, storeroom, utility, or workspace in residential or commercial applications.
  • Styles: Perfect for contemporary, modern, traditional, and transitional style settings.
  • Finish: The fixture's frame is coated in a crisp satin white finish
  • an access plate and quick connect wire connectors make installation easy
  • fixture is direct wired
  • two armored cable fittings are included.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: The 5-CCT selectable LED light engine offers flexibility in application, allowing the choice of 5 different color temperatures allowing for the best lighting color to fulfill the design intent
  • an on-off switch on the front allows for easy task light illumination.
  • Bulbs: For ideal illumination, 1 integrated LED is included (4.5w)
  • 2700K/3000K/3500K/4000K/5000K
  • 90CRI
  • 299 delivered lumens
  • dimmable.
  • Dimensions: Measures 11-1/2-inch length by 3-1/4-inch width by 1-1/8-inch height.
  • Certifications: cCSAus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P700025-028-CS

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K

Connector Type

Knockout

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Ambient

LM-79 Lumens

299 lm

LM-79 Lumens per Watt

66 Lum/Watt

Mount location

Undercabinet

Mounting for outlet box included

N/A

Mounting Type

Undercabinet (screws)

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bar
  • Closets
  • Garage
  • Kitchen
  • Laundry
  • Pantry
  • Self-storage
  • Store Rooms
  • Utility
  • Work Areas

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

Type

Light Bar

UPC

785247247844

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

11.5 in x 3.28 in x 1.05 in

Height

1.05 in

Length

11.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.72 lb

Width

3.28 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.05 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

4.5 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

960

Resources

Instruction Sheet Number

93125576