PROGRESS LIGHTING
Image of P550102-031-30 5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell
Image of P550102-031-30 5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell
Image of P550102-031-30 5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell
Image of P550102-031-30 5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell
+4
Image of P550102-031-30 5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell

5" Black LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell

$230.23 USD
OR

Brand: Progress Lighting

Catalog ID: P550102-031-30

Collection name: 5IN CYL RNDS

Product details

General

Can be mounted up or down

No

Catalog Number

P550102-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Industrial
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Up/Down

LM-79 Lumens

819 lm

LM-79 Lumens per Watt

22 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Photocell

Yes

Post top fits standard

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch
  • Security
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247249053

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 7.94 in x 14 in

Height

14 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.68 lb

Width

7.94 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.34 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

37.2 W

Lumens Per Watt

819 lm

Lumens Per Watt Down

11 Lum/Watt

Lumens Per Watt Up

11 Lum/Watt

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93131661