Can be mounted up or down
No
Catalog Number
P810032-028-30
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Wrap-Strip
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Down
LM-79 Lumens
1581 lm
LM-79 Lumens per Watt
76 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Backplate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
UPC
785247249169
Warranty Length
5-year Limited Warranty
Dimensions
23.75 in x 11.93 in x 1.242 in
Height
1.242 in
Length
23.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
6.1 lb
Width
11.93 in
Width Diameter Descriptor
Depth
Current Rating
0.363 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
20.6 W
Voltage Rating
120 VAC
Wire Length
6 in
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
48
Instruction Sheet Number
93130451